(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Actuator (Aluminum body)

Search by specifying the lower class category

Days to Ship
  • All
  • 19 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Drive method
Maximum speed(mm/sec)
Rated thrust range(N)
Horizontal_Maximum payload (range)(kg)
Vertical_Maximum payload (range)(kg)
Main body/parts

    Electric Cylinder, Standard Type E-ECTL50

    • Economy

    Electric Cylinder Radial Type E-ECRL5

      Electric Cylinder, Standard Type E-ECTL75

        Electric Cylinder, Standard Type E-ECTL90

          Electric Cylinder, Standard Type E-ECTL40

            Electric Cylinder, Standard Type E-ECTL60

            • Economy

            Electric Cylinder Radial Type E-ECRL8

            • Economy

            Electric Cylinder Radial Type E-ECRL10

            Brand

            MISUMI

            MiSUMi Economy

            MISUMI

            MiSUMi Economy

            MISUMI

            MiSUMi Economy

            MISUMI

            MiSUMi Economy

            MISUMI

            MiSUMi Economy

            MISUMI

            MiSUMi Economy

            MISUMI

            MiSUMi Economy

            MISUMI

            MiSUMi Economy

            Product Series

            Electric Cylinder, Standard Type E-ECTL50

            Electric Cylinder Radial Type E-ECRL5

            Electric Cylinder, Standard Type E-ECTL75

            Electric Cylinder, Standard Type E-ECTL90

            Electric Cylinder, Standard Type E-ECTL40

            Electric Cylinder, Standard Type E-ECTL60

            Electric Cylinder Radial Type E-ECRL8

            Electric Cylinder Radial Type E-ECRL10

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            Days to Ship 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s)
            Drive methodball screwball screwball screwball screwball screwball screwball screwball screw
            Maximum speed(mm/sec)~500~500 ~ 501~1000~500 ~ 501~1000~500 ~ 501~1000~500~500 ~ 501~1000~500 ~ 501~1000~500 ~ 501~1000
            Rated thrust range(N)~1270~1270~1270 ~ 1271~2550-~1270~1270 ~ 1271~2550-~1270 ~ 1271~2550
            Horizontal_Maximum payload (range)(kg)~200~200~200-~200~200-~200
            Vertical_Maximum payload (range)(kg)~70~70~70-~70~70-~70
            Main body/partsMain bodyMain bodyMain bodyMain bodyMain bodyMain bodyMain bodyMain body

            Loading...

            1. 1

            Related Categories to Linear Actuator (Aluminum body)