(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ZIBO SCOURING / ABRASIVE PAD (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
AAX67-1
AAX67-1H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,538 IDR

10 Piece(s) 1 Day(s)

11,538 IDR

10 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material : Aluminum Oxide
Particle Size(#) #320 Width(mm) 150 Length(mm) 230

Tech Support