(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Rust Agent, Rustguard Clear (Part Numbers)

Anti-Rust Agent, Rustguard Clear

Semi-dried anti-rust agent
[Features]
•Semi-dried, no stripping even scratched by hand.
•Super-strong rust-preventing property in adverse conditions caused by outdoors moisture, salinity and chemical or corrosive environment.
•Suitable used as long-term indoor and outdoor rust preventing agent.
•Can be used as lubricant and anti-corrosive agent for hinges of bonnet and boot.
[Applications]
•Rust proof for parts in processing, storage and transit.
•Indoor and outdoor storage for ferrous material and machinery.
•Corrosion-protection for machinery, like iron plate, ferrous material of garage, pump, house and factory near the sea.
•Weld surfaces under chassis and inside of fender, locker panel.

Part Number

Configured Part Number is shown.

00088

Part Number
00088
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

348,700 IDR

1 Piece(s) 4 Day(s) 500ml/pcs

Loading...

  1. 1

Basic Information

Genre Anti-Rust Type Spray Specification 1 PRTR: Applicable
Operating Temperature Range(°C) Below 100 Indoor rust prevention(year) Over 5 years at film thickness 50μm Outdoor rust prevention(year) Over 2 years at film thickness 50μm
Salt spray test Over 480 hours Film Thickness(μm) 20~50 Capacity 500ml/pcs

Please check the type/dimensions/specifications of the part 00088 in the Anti-Rust Agent, Rustguard Clear series.

Tech Support