(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mold Release Agent High Viscosity Silicone Type (Part Numbers)

Mold Release Agent High Viscosity Silicone Type

[Features]
•Contains high viscosity silicone, excellent durability.
•Available for both thermoplastic resin and thermosetting resin.
•Used for rubber mold releasing.
•Excellent in thermal stability (Heat resistance: 200~250°C)
[Applications]
•Used for thermoplastic resin, such as, PE, PP, PS, ABS, A S, PMMA, PC, nylon, polyacetal.
•Applies to thermosetting resin, such as, phenol, urea, melamine, epoxy, unsaturated polyester, etc.

PDF

Part Number

Configured Part Number is shown.

00122

 
Part Number
00122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

148,000 IDR

1 Piece(s) Quote 420ml/pcs

Loading...

  1. 1

Basic Information

Type Spray Product Type Silicone Heat-Resistant(°C) 200~250
Major Ingredient Silicone Secondary Process Unavailable Mold Release Ability Thermoplastic Property: ◎ / Thermosetting Property: ◎ / Rubber: ○ / Silicone, Fluorine: x
Specifications PRTR: Not Applicable / Toxicity: Low Amount Of Content 420ml/pcs

Please check the type/dimensions/specifications of the part 00122 in the Mold Release Agent High Viscosity Silicone Type series.

Tech Support