(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flaw Detecting Chemical, Oil Leak Check (Part Numbers)

Flaw Detecting Chemical, Oil Leak Check

Oil leak detection
[Features]
•Easily detects oil leakage by making a visible white color film.
•Absorbing oil, detects oil leakage without pressurization.
•It doesn't soil inside part for the outside application.
•It is possible remove using water
[Application]
•Leak check for welded part or welded joint of various oil pipe. (Rubber hose is also available).
•Applicable to welded part or welded joint of various oil tank.
•Detects oil leaking from joint part of automobile oil pan or brake hose pipe, etc.

PDF

Part Number

Configured Part Number is shown.

00659

 
Part Number
00659
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

148,000 IDR

1 Piece(s) 4 Day(s) 150ml/pcs

Loading...

  1. 1

Basic Information

Product Type Flaw detecting chemical Type Spray Appearance (after drying) White Powder Coat
Operating Temperature Range(°C) 0~50 Specifications PRTR: Not Applicable / Toxicity: Low Amount Of Content 150ml/pcs

Please check the type/dimensions/specifications of the part 00659 in the Flaw Detecting Chemical, Oil Leak Check series.

Tech Support