(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Detergent, Multi Cleaner N (Part Numbers)

Detergent, Multi Cleaner N

Anti-static agent compounded, multi-degreasing cleaner
[Features]
•Removes fingerprint, dirt from display panel and glass.
•Quick dry, no white slag or uneven wiping trace left on the surface.
•Preventing static electricity because of static agent compounded.
•Don't get frozen even in winter or cold district.
•Able to clean Oily Magic Mark.
[Applications]
•Clearly cleans various screens, for example, the screen of TV, computer, car-navigation system and touch panel, etc.
•Cleans glass, window and mirror, etc.
•Cleaning of duplicator, OA equipment, exterior of electric appliances, milky-white plastic and glass.
•Cleaning maintenance for amusement equipment, magnetic head, cassette and IC card, etc.

PDF

Part Number

Configured Part Number is shown.

00268

 
Part Number
00268
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity

446,200 IDR

1 Piece(s) 4 Day(s) 500ml/pcs

Loading...

  1. 1

Basic Information

Operating Temperature Range Normal temperature Specification 1 PRTR: Not Applicable / Toxicity: Low Capacity 500ml/pcs

Please check the type/dimensions/specifications of the part 00268 in the Detergent, Multi Cleaner N series.

Tech Support