(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Up and Down Stand "SHSH Type" (Part Numbers)

Part Number

Configured Part Number is shown.

SHSHN-200-45C

Part Number
SHSHN-200-45C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,376,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Height (mm) 680 to 1000 Width (mm) 450 Depth (mm) 450
Uniform Load(kg) 200 Caster Flexible type (with stopper) 63mm (4 pieces) Weight(kg) 29
Trusco Code 115-8230

Please check the type/dimensions/specifications of the part SHSHN-200-45C in the Up and Down Stand "SHSH Type" series.

Tech Support