(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Desolder Pump "Solder Shootaro NEO" (Part Numbers)

Part Number

Configured Part Number is shown.

HSK300

Part Number
HSK300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,439,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Power cord length(m) 1.45 Nozzle tip diameter(mm) 1.5 Maximum Temperature(°C) 400
Trusco Code 819-5899 Power Supply(V) AC100 Power Consumption(W) 45
Mass(g) 180

Please check the type/dimensions/specifications of the part HSK300 in the Desolder Pump "Solder Shootaro NEO" series.

Tech Support