(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line Laser (vertical line x 4, horizontal line x 1, ground marking point) (Part Numbers)

Part Number

Configured Part Number is shown.

LA-505-D

Part Number
LA-505-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

17,541,693 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Accuracy ± 1.0mm/10m Vertical(mm) 195 Automatic compensation range(°) ± 2.5
Product details Main Body + Receiver Width(mm) 130 Trusco Code 114-2910
Mass(g) 1400

Please check the type/dimensions/specifications of the part LA-505-D in the Line Laser (vertical line x 4, horizontal line x 1, ground marking point) series.

Tech Support