(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Receiver (for red laser) (Part Numbers)

Part Number

Configured Part Number is shown.

LA-D5NV

Part Number
LA-D5NV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,910,769 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Power Supply AAA alkaline battery x 4 (included) Vertical(mm) 155 Width(mm) 73
Thickness(mm) 30 Light receiving accuracy Within ± 1.5mm from the center of the Laser line Trusco Code 799-6713
Mass(g) 200 Compatible models High output (high brightness) Pulse laser marking device (for red laser) LA-S801, LA-802, LA-403, LA-303 (802, 403, 303 can receive light, but the light receiving monitor function is It cannot be used with LA-D5NV.)

Tech Support