(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital High Frequency Induction Heating Type Soldering Iron "F100" (Part Numbers)

Part Number

Configured Part Number is shown.

FX100-81

Part Number
FX100-81
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,193,693 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Controlled temperature (°C) 350/400/450 Power Supply(V) AC100 Power consumption(W) 28 to 85
Width(mm) 127 Depth(mm) 167 Height(mm) 150
Cord length(m) 1.3 Trusco code 751-6916 Weight(kg) 3

Please check the type/dimensions/specifications of the part FX100-81 in the Digital High Frequency Induction Heating Type Soldering Iron "F100" series.

Tech Support