(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DoohicKey NI02847 (Part Numbers)

DoohicKey NI02847

[Features]
· New-generation, multi-functional key tool that offers basic features such as cutting, turning and opening in a compact size.

Part Number

Configured Part Number is shown.

NI02847

Part Number
NI02847
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

209,286 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 18 Length(mm) 66 Thickness(mm) 3
Material Stainless steel Trusco code 783-5248 Weight(g) 12

Please check the type/dimensions/specifications of the part NI02847 in the DoohicKey NI02847 series.

Tech Support