(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NAVI ZERO G KJY (vertical line x 4, horizontal line x 1, ground marking point) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
ZEROGN-KJY
ZEROGN-KJYSET
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Trusco Code Mass
(g)

55,023,077 IDR

1 Piece(s) 8 Day(s) or more Main Body + Receiver827-71181250

55,924,615 IDR

1 Piece(s) 8 Day(s) or more Main Body + Receiver + Tripod827-71193180

Loading...

  1. 1

Basic Information

Accuracy Within ±1mm/7.5m Power Supply AA alkaline battery x 6 (included), AAA alkaline battery x 4 (included) Vertical(mm) 197
Horizontal(mm) 130 Automatic compensation range(°) ±2 Control method Magnet Damper method

Tech Support