(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi Rework Station, Remover (Part Numbers)

Part Number

Configured Part Number is shown.

FM2024-45

Part Number
FM2024-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,342,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 180 Power consumption(W) 70 Compatible model FM-203, FM-204, FM-205, FM-206
Trusco code 400-3748 Weight(kg) 1.2

Please check the type/dimensions/specifications of the part FM2024-45 in the Multi Rework Station, Remover series.

Tech Support