(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line Laser "Projecter 5+" (Part Numbers)

Part Number

Configured Part Number is shown.

LLP-5PLUS

Part Number
LLP-5PLUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,635,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Details Line Laser "Projecter 5+" Light Source 635nm red laser Light output 1mW or less
Size(mm) 60 x 55 x 40 Trusco Code 777-7787 Weight(g) 167

Please check the type/dimensions/specifications of the part LLP-5PLUS in the Line Laser "Projecter 5+" series.

Tech Support