(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Ray 96 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
ATL-96
ATL-96RSA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelection Options Trusco Code Weight
(kg)

24,309,231 IDR

1 Piece(s) 12 Day(s) Main Body Only114-17211.1

27,910,769 IDR

1 Piece(s) 12 Day(s) Main Body + Receiver + Tripod114-17222.45

Loading...

  1. 1

Basic Information

Accuracy ± 1mm/10m Power Lithium ion rechargeable battery / alkaline battery, AC power supply Longitudinal(mm) 206
Automatic Correction Range(°) ± 2.5 ° Product Details Super Ray 96 Light Source Line 635nm (red), Ground ink 650nm (red)
Width(mm) 122 Control Method Magnetic braking method

Tech Support