(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Consumable for Sealer, Silicone rubber (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
15244
17500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Dimension (Width)
(mm)
Applicable sealer Trusco Code Mass
(g)

150,769 IDR

1 Piece(s) 8 Day(s) or more 9.5FS-215836-398914

112,308 IDR

1 Piece(s) 8 Day(s) or more 7P-200, PC-200836-398811

Loading...

  1. 1

Basic Information

Length(mm) 210 Thickness(mm) 6 Material Silicon

Tech Support