(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Olefin-Based Rigid Foam "Zettoron" (Part Numbers)

Part Number

Configured Part Number is shown.

ZNH0551

Part Number
ZNH0551
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

981,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 5.5 Width × Length(m) 0.91 x 1.82 Color details Yellow Clay
Material Polypropylene (PP) Trusco code 335-9654 Weight(kg) 0.9

Please check the type/dimensions/specifications of the part ZNH0551 in the Olefin-Based Rigid Foam "Zettoron" series.

Tech Support