(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-weed Sheet (weathering for 7 years) (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
TBO7-1050
TBO7-2050
TBO7-3050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth×Length
(m)
Trusco Code

3,384,957 IDR

1 Piece(s) 12 Day(s) 1 x 50855-8072

6,769,914 IDR

1 Piece(s) 12 Day(s) 2 x 50855-8073

10,155,897 IDR

1 Piece(s) 30 Day(s) 3 x 50855-8074

Loading...

  1. 1

Basic Information

Thickness(mm) 0.7 Detailed colors Front side moss green, Back side moss green black Tensile Strength Vertical 1340N/5cm, Horizontal 1230N/5cm
Tear strength Vertical 430N, Horizontal 340N Water pressure resistance capability Approximately 7 years Material Polyolefin

Tech Support