(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Female Adapter "DRT" (Part Numbers)

Part Number

Configured Part Number is shown.

DRT2 10-F

Part Number
DRT2 10-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

327,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 10 L(mm) 43.5 R(mm) Rc1/2
Material Leadless copper alloy (CAC902) Trusco Code 361-1361 Mass(g) 110

Please check the type/dimensions/specifications of the part DRT2 10-F in the Female Adapter "DRT" series.

Tech Support