(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Driver Turbo Driver (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
HV-R51G1
HV-R51G1-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWorking air pressure
(MPa)
Trusco Code Compatible Roll Screw Body Diameter x Height
(mm)

24,784,615 IDR

1 Piece(s) Quote 1.2 to 2.3100-3131φ3.8 to 4.2 x 28 to 51

27,538,462 IDR

1 Piece(s) Quote 1.8 to 2.3149-3205φ3.8 x 28 to 51/φ4.2 x 32 to 41

Loading...

  1. 1

Basic Information

Height(mm) 312 Width(mm) 116 Overall Length(mm) 300
Mass(g) 2000 Number of Roll Screws Loaded(piece) 100

Tech Support