(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sheet Presser Pin "Screw Keeper" (power tools can be used)【50 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

SK-50P

Part Number
SK-50P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

309,231 IDR

50 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Length(mm) 150 Diameter(mm) 50
Material ABS resin Trusco code 855-5885 Weight(g) 800

Please check the type/dimensions/specifications of the part SK-50P in the Sheet Presser Pin "Screw Keeper" (power tools can be used) series.

Tech Support