(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sheet Presser for U-shape Pin【10 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

UPST-10M

Part Number
UPST-10M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

32,308 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Diameter(mm) 70 Material Polyethylene (PE)
Trusco code 855-5888 Weight(g) 60

Please check the type/dimensions/specifications of the part UPST-10M in the Sheet Presser for U-shape Pin series.

Tech Support