(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Planter, Town Planter WS Square 45 Type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
081213
81210
81211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Trusco Code

5,098,462 IDR

1 Piece(s) Quote Stone Hada114-9252

5,098,462 IDR

1 Piece(s) Quote Masonry114-7360

5,098,462 IDR

1 Piece(s) Quote Scratch pattern114-7361

Loading...

  1. 1

Basic Information

Width(mm) 470 Depth(mm) 470 Height(mm) 420
Capacity(L) 29 Color details Sand gray Weight(kg) 5.4
Material Polyethylene (PE), Polypropylene (PP), Synthetic rubber

Tech Support