(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti Weed Sheet Fixing Tape (Part Numbers)

Part Number

Configured Part Number is shown.

00930

Part Number
00930
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

721,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Width(mm) 100 Length(m) 20
Thickness(mm) 0.35 Adhesive strength 11 N/10mm Tensile strength 160 N/10mm
Material Base material: Polyethylene, Adhesive: Acrylic Trusco code 818-8783 Weight(g) 810

Please check the type/dimensions/specifications of the part 00930 in the Anti Weed Sheet Fixing Tape series.

Tech Support