(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pruners (rechargeable type/18V x 2=36V), Set Commodity (Part Numbers)

Part Number

Configured Part Number is shown.

UP361DPG2

Part Number
UP361DPG2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

56,860,000 IDR

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Cutting Performance(mm) Up to 25 (normal mode), up to 33 (thick branch mode) Overall Length(mm) 305 Width(mm) 43
Height(mm) 106 Voltage(v) DC 36V (18V x 2) Accessories Battery pack (BL1860B) x 2, 2-port high speed charger (DC18RD)
Trusco code 859-0016 Weight(kg) 8

Please check the type/dimensions/specifications of the part UP361DPG2 in the Pruners (rechargeable type/18V x 2=36V), Set Commodity series.

Tech Support