(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Window Pita Sheet, Large (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
KPM-BE-9001
KPM-RO-9003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetailed Colors Trusco Code

386,154 IDR

1 Piece(s) 12 Day(s) Beige834-5595

386,154 IDR

1 Piece(s) 12 Day(s) Rose834-5596

Loading...

  1. 1

Basic Information

Width(mm) 900 Length(mm) 900 Thickness(mm) 4
Mass(g/pack) 410 Material Front side: Polyester, Back side: Acrylic resin

Tech Support