(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Legal Label Sign (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
1149010402
1149010404
1149010406
1149010407
1149010408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDisplay Content Trusco Code

308,000 IDR

1 Piece(s) 12 Day(s) Construction industry permit783-8239

308,000 IDR

1 Piece(s) 12 Day(s) Labor accident insurance related establishment vote783-8247

308,000 IDR

1 Piece(s) 12 Day(s) Confirmed by the Building Standards Act783-8255

308,000 IDR

1 Piece(s) 12 Day(s) Road occupancy license783-8263

308,000 IDR

1 Piece(s) Quote Steel frame manufacturing factory name display783-8271

Loading...

  1. 1

Basic Information

Material (Main Body) Eco board Mounting specification No hole(processing free) Size(mm) Vertical: 400, Width: 500
Mounting method Screw or tape stopper( Screw and tape sold separately) Mass(g) 200

Tech Support