(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bird Prevention Sheet (stainless steel)【12 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TBPS-SUS-12P
TBPS-SUS-W-12P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize Width
(mm)
Trusco Code Mass
(g)

1,124,615 IDR

12 Pieces Per Package

1 Pack(s) 13 Day(s) or more Thorn height: 105 mm90855-5893920

1,384,615 IDR

12 Pieces Per Package

1 Pack(s) 8 Day(s) or more Thorn height: 130 mm165855-58941370

Loading...

  1. 1

Basic Information

Length(mm) 500 Material Thorn: stainless, Base: Polycarbonate

Tech Support