(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insect Repellent Net for Replacing Screen Door "Dionnet P" (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
110310
110372
120432
23214
23252
23610
23658
26215
26611
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Width
(m)
Mesh
(mm)
mesh Weight
(g)
Trusco code

1,780,462 IDR

1 Piece(s) 12 Day(s) black0.911.15182560819-4791

1,780,462 IDR

1 Piece(s) 12 Day(s) gray0.911.15182560819-4790

6,237,231 IDR

1 Piece(s) 30 Day(s) black1.450.84244060819-4799

2,013,539 IDR

1 Piece(s) 12 Day(s) gray0.911.03202400819-4792

4,546,000 IDR

1 Piece(s) 30 Day(s) gray1.451.03203740819-4794

2,013,539 IDR

1 Piece(s) 12 Day(s) black0.911.03202400819-4793

4,546,000 IDR

1 Piece(s) 12 Day(s) black1.451.03203740819-4795

2,790,770 IDR

1 Piece(s) 12 Day(s) gray0.910.84242560819-4796

2,790,770 IDR

1 Piece(s) 12 Day(s) black0.910.84242560819-4797

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: Polypropylene(PP) Length(m) 30

Tech Support