(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Net Holding Rubber (7m roll) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
210492
211116
211215
211314
211413
211512
212113
212212
212311
212410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Color Weight
(g)
Trusco code

44,770 IDR

1 Piece(s) 12 Day(s) 2.8Bronze / Black51819-4821

44,770 IDR

1 Piece(s) 12 Day(s) 3.5gray75819-4817

57,693 IDR

1 Piece(s) 12 Day(s) 4.5gray126819-4818

75,539 IDR

1 Piece(s) 12 Day(s) 5.5gray176819-4819

114,308 IDR

1 Piece(s) 12 Day(s) 6.8gray272819-4820

44,770 IDR

1 Piece(s) 12 Day(s) 2.8gray51819-4816

44,770 IDR

1 Piece(s) 12 Day(s) 3.5Bronze / Black75819-4822

57,693 IDR

1 Piece(s) 12 Day(s) 4.5Bronze / Black126819-4823

75,539 IDR

1 Piece(s) 12 Day(s) 5.5Bronze / Black176819-4824

114,308 IDR

1 Piece(s) 12 Day(s) 6.8Bronze / Black272819-4825

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Rubber: PVC Length(m) 7

Tech Support