(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screen Door Dedicated Cutter (Part Numbers)

Part Number

Configured Part Number is shown.

210621

Part Number
210621
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

127,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Main Body: ABS, Blade: steel Color dark gray
Weight(g) 38 Trusco code 819-4842

Please check the type/dimensions/specifications of the part 210621 in the Screen Door Dedicated Cutter series.

Tech Support