(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ventilator (for explosion proof type compulsion ventilation) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
S-300S
S-300T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPower Supply
(V)
Trusco code

109,304,154 IDR

1 Piece(s) Quote Single-phase 100459-5190

109,304,154 IDR

1 Piece(s) Quote Three-Phase 200459-5203

Loading...

  1. 1

Basic Information

Blade Diameter(cm) 30 Air volume (50/60Hz)(m³/min) 24/27 Number of blades(sheet) 3
Number of motor poles(P) 4 Driving sound (50/60 Hz)(dB(A)) 39/42 Material Galvalume steel plate
Weight(kg) 25

Tech Support