(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster for Pipe Systems, Fixed Type (Part Numbers)

Part Number

Configured Part Number is shown.

SGK100C

Part Number
SGK100C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

210,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pipe System Workbench Wheel Diameter(mm) 100 Wheel Width(mm) 27
Allowable Load(kgf) 61.2 Mounting Height(mm) 128 Material Metal Fittings: steel
Trusco Code 787-9156 Wheel Material Elastomer Mass(g) 360

Please check the type/dimensions/specifications of the part SGK100C in the Caster for Pipe Systems, Fixed Type series.

Tech Support