(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kobanzame (wet tissue case holder) (Part Numbers)

Part Number

Configured Part Number is shown.

KBZ-WTH

 
Part Number
KBZ-WTH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

357,779 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Frontage(mm) 122 Depth(mm) 120 Height(mm) 100
Product Type 1 Panel Container Rack Color white Maximum Load(kg/unit) 1
Trusco Code 819-5030 Mass 400 Material (Main Body) Steel
Material (assembling parts) Magnet Sheet

Please check the type/dimensions/specifications of the part KBZ-WTH in the Kobanzame (wet tissue case holder) series.

Tech Support