(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PE Fitting, FKM (Viton) type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
PE FITTING 15A FKM
PE FITTING 20A FKM
PE FITTING 50A FKM
PE FITTING 65A FKM
PE FITTING 80A FKM
PE FITTING 100A FKM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Diameter
(mm)
Outer Diameter
(mm)
Trusco Code Standard Mass
(g)

1,284,924 IDR

1 Piece(s) 12 Day(s) 3261417-348115A60

1,328,308 IDR

1 Piece(s) 12 Day(s) 3874417-350320A110

2,951,385 IDR

1 Piece(s) 12 Day(s) 73116417-356250A305

4,134,000 IDR

1 Piece(s) 12 Day(s) 97146417-358965A605

5,223,539 IDR

1 Piece(s) 12 Day(s) 110162417-360180A770

12,498,000 IDR

1 Piece(s) 12 Day(s) 136190417-3465100A950

Loading...

  1. 1

Basic Information

Material (Body) Polyethylene Product Model Tank Type Details Container Tanks
Materials (Detailed) Gasket: Byton(FKM)

Tech Support