(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shopping Basket "San Shop Basket" (Part Numbers)

Part Number

Configured Part Number is shown.

SK-SC10L-TM/RE

Part Number
SK-SC10L-TM/RE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

303,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter Frontage(mm) 359 Outer Diameter Depth(mm) 280 Material (Main Body) Polypropylene
Product Type Mesh container Capacity(L) 10.3 Outer Diameter Height(mm) 185
Effective inner dimension Frontage(mm) 272 Effective inner dimension Depth(mm) 205 Effective inner dimension Height(mm) 163
Color details clear Weight(g) 345 Trusco code 855-1510

Please check the type/dimensions/specifications of the part SK-SC10L-TM/RE in the Shopping Basket "San Shop Basket" series.

Tech Support