(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Folding Rear Car "Aluminum Handy Camper", Side Plate 2-side Enclosed Type (Part Numbers)

Part Number

Configured Part Number is shown.

NS8-A1S

Part Number
NS8-A1S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

36,061,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Equal load(kg) 150 Width(mm) 870 Height(mm) 715
Length(mm) 1700 Loading surface dimension (length x width)(mm) 900 x 600 Folded dimension (Length x Width x Height)(mm) 970 x 310 x 620
Material Aluminum alloy Trusco code 360-3806 Weight(kg) 17

Please check the type/dimensions/specifications of the part NS8-A1S in the Folding Rear Car "Aluminum Handy Camper", Side Plate 2-side Enclosed Type series.

Tech Support