(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Canister for medium concentration gas for GM164 (Part Numbers)

Part Number

Configured Part Number is shown.

CA-606/OV

Part Number
CA-606/OV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

739,659 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Breaking Time(minute) 95 Target Gas Cyclohexane Target Gas Organic gas
Standard Value(minutes or more) 30 Compatible Mask GM164 Maximum allowable permeation concentration(ppm) 5
Trusco Code 816-7315 Test Concentration 1(%) 0.3 Features National certified product
Weight 200 g National Test Pass Number T226

Please check the type/dimensions/specifications of the part CA-606/OV in the Canister for medium concentration gas for GM164 series.

Tech Support