(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pasima Sweat Remove Inner Cap (Part Numbers)

Part Number

Configured Part Number is shown.

1435130

Part Number
1435130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

422,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Kinari Size Free Circumferential Length(cm) 61
Trusco Code 819-0833 Weight(g) 30 Material Front and back sides: 100% cotton(gauze), Inner cotton: 85% cotton(defatted cotton), composite fiber(polypropylene)15%

Please check the type/dimensions/specifications of the part 1435130 in the Pasima Sweat Remove Inner Cap series.

Tech Support