(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Window Decoration Sheet, GH Type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
GH-4608
GH-9208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Trusco code Weight
(g)

317,847 IDR

1 Piece(s) 12 Day(s) 460819-6019200

615,847 IDR

1 Piece(s) 12 Day(s) 920819-6020400

Loading...

  1. 1

Basic Information

Color Clear Length(mm) 900 Thickness(mm) 0.25
Heat Reistant Temperature(℃) Heat resistant temperature(℃): 60 ℃ Ultraviolet Transmission Rate 1% or less UV Cut Rate 99%
Application Peel off the protective Film and attach it to the window. Material Vinyl chloride resin

Tech Support