(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Pipe Barricade "M Guard" (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
3190011
3190013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco code

1,529,231 IDR

1 Piece(s) 12 Day(s) Orange818-5551

1,529,231 IDR

1 Piece(s) 12 Day(s) Green818-5550

Loading...

  1. 1

Basic Information

Product Type Construction fence Width x Depth x Height(mm) 460 x 40 x 730 Material (Main Body) Polyethylene (PE)
Weight(g) 1700

Tech Support