(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-intensity Reflective Sheet Apron (Part Numbers)

Part Number

Configured Part Number is shown.

4732010

Part Number
4732010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

458,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Construction fence Color White/Red Width x Depth x Height(mm) W700 x H330
Material (Main Body) Other Material details Fabric: Vinyl chloride tarpaulin, Display Surface: 3M(TM)Prism high brightness sheet Mounting method Magic tape (6 places)
Size details Reflective surface size: length 120 x width 700 mm Weight(g) 120 Trusco code 818-5565

Please check the type/dimensions/specifications of the part 4732010 in the High-intensity Reflective Sheet Apron series.

Tech Support