(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Single Pipe Barricade "Lady First" (Part Numbers)

Part Number

Configured Part Number is shown.

1104-1106-02

Part Number
1104-1106-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,603,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Construction fence Width x Depth x Height(mm) 484 x 50 x 764 Material (Main Body) Polyethylene (PE)
Color Details Pink Trusco Code 764-8197 Mass(g) 2300

Please check the type/dimensions/specifications of the part 1104-1106-02 in the Safety Single Pipe Barricade "Lady First" series.

Tech Support