(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Barricade (Part Numbers)

Part Number

Configured Part Number is shown.

PK-RW(088002) (570X1000X360MM)

Part Number
PK-RW(088002) (570X1000X360MM)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,288,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Fence for Construction Work Color White / Red Width x Depth x Height(mm) 1000 x 350 x 580
Trusco Code 126-2076 Mass(g) 1400 Material Plate ABS resin
Material Leg Steel Material Cover Polyethylene (PE)

Please check the type/dimensions/specifications of the part PK-RW(088002) (570X1000X360MM) in the Plastic Barricade series.

Tech Support