(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Marker "LETATWIN", Carrying Case (Part Numbers)

Part Number

Configured Part Number is shown.

LM-BG500

Part Number
LM-BG500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

932,431 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Compatible Model LM-500, LM-500W, LM-550W Length(mm) 415 Height(mm) 140
Width(mm) 453 Trusco Code 855-0369 Mass(g) 1900

Please check the type/dimensions/specifications of the part LM-BG500 in the Tube Marker "LETATWIN", Carrying Case series.

Tech Support