(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screen for Spark Spatter Sheet, Double Side Coating (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
TS-1020N
TS-2020N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Compatible Cylinder Trusco Code Mass
(g)

4,597,231 IDR

1 Piece(s) 12 Day(s) 970For spark strut 1020S type390-70231200

7,816,154 IDR

1 Piece(s) Quote 1970For spark impact stand 2020S type390-70402400

Loading...

  1. 1

Basic Information

Product Type Protective Screen for Sparks Details Type Double side coating Length(mm) 1970
Sheet thickness(mm) 0.38

Tech Support