(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nozzle for Grease Gun for chucking type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
G621
G622
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco code

78,462 IDR

1 Piece(s) Quote 798-2763

78,462 IDR

1 Piece(s) 8 Day(s) or more 798-2771

Loading...

  1. 1

Basic Information

Type Accessories Type details For chucking type Connecting screw diameter R1/8
Total Length(mm) 170 Material Body: Iron Weight(g) 100

Tech Support