(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini-Han-Chan (Part Numbers)

Part Number

Configured Part Number is shown.

HAM1.5-48TP0603

Part Number
HAM1.5-48TP0603
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,270,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Beveler Operating Air Pressure(MPa) 0.49 to 0.68 Unloaded Rotational Speed(rpm) 23000
Chamfer Capacity Thread chamfering to C1.5 Air consumption(m³/min) 0.5 Hose mounting port 1/4
Total Length(mm) 155 Chamfering Angle(°) 45 Trusco code 125-6719
Weight(g) 400

Please check the type/dimensions/specifications of the part HAM1.5-48TP0603 in the Mini-Han-Chan series.

Tech Support