(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Head Light M155D-SP (Part Numbers)

Part Number

Configured Part Number is shown.

LE-M155D-SP

Part Number
LE-M155D-SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

729,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Total Luminous Flux(lm) 150 Battery type AAAx3 Product Type Headlight
Width(mm) 91 Depth(mm) 50 Height(mm) 40
Brightness(lm) 150 Maximum lighting time(hr) 7 Light source LED
Trusco Code 111-3308 Power supply details AAA Alkaline battery x 3 (sold separately) Protection Grade Waterproof: IPX6
Material Main Body: ABS, PC Band: silicon Notes The performance notation is based on the results obtained in the performance and reliability tests compliant with the US standard ANSI / NEMA FL1-2009. Mass(g) 74

Please check the type/dimensions/specifications of the part LE-M155D-SP in the LED Head Light M155D-SP series.

Tech Support